Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cuboid version for non-flush installation
Dimension
38.5 x 30 x 17 mm
Style Housing
block style
Installation
non-flush
Range
1...5 mm
Analog output
Analog, voltage 0…10 V
Analog, temperature
Analog, temperature
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BAW Z01AC-UAD50B-DP05-K | BAW Z01AC-UAD50B-DP03-K | |
|
-
List price
|
-
List price
|
|
| Dimension | 38.5 x 30 x 17 mm | 38.5 x 14 x 17 mm |
|---|---|---|
| Style Housing | block style | block style |
| Installation | non-flush | non-flush |
| Range | 1...5 mm | 1...5 mm |
| Analog output |
Analog, voltage 0…10 V Analog, temperature |
Analog, voltage 0…10 V Analog, temperature |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 200 Hz | 1000 Hz |
| Repeat accuracy | ±10 µm | ±10 µm |
| Non-linearity max. | ±120 µm | ±120 µm |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PUR | Cable, 3.00 m, PUR |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Ambient temperature | 10...60 °C | -10...60 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor |
Only CAD model download is supported