Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
80 x 80 x 40 mm
Style Housing
block style
Installation
non-flush
Range
0...50 mm
Analog output
Analog, voltage 0...10 V
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAW MKK-050.19-S4 | BAW Q80KA-UAC50F-S4-504 | |
|
-
List price
|
-
List price
|
|
| Dimension | 80 x 80 x 40 mm | 80 x 40 x 80 mm |
|---|---|---|
| Style Housing | block style | block style |
| Installation | non-flush | non-flush |
| Range | 0...50 mm | 0...50 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 15 Hz | 15 Hz |
| Repeat accuracy | ±12 µm | ±12 µm |
| Non-linearity max. | ±1500 µm | ±750 µm [15…35 mm]; ±1500 µm [5…15 mm, 35…45 mm]; ±2000 µm [0…5 mm, 45…50 mm] |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 20...30 VDC | 20...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported