Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
80 x 45 x 20 mm
Style Housing
block style
Installation
non-flush
Range
0...60 mm
Analog output
Analog, voltage 10...0 V
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BAW MKV-020.19-S4 | BAW Q80KA-UAC50F-S4-504 | |
|
-
List price
|
-
List price
|
|
| Dimension | 80 x 45 x 20 mm | 80 x 40 x 80 mm |
|---|---|---|
| Style Housing | block style | block style |
| Installation | non-flush | non-flush |
| Range | 0...60 mm | 0...50 mm |
| Analog output | Analog, voltage 10...0 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 1000 Hz | 15 Hz |
| Repeat accuracy | ±200 µm | ±12 µm |
| Non-linearity max. | ±1500 µm | ±750 µm [15…35 mm]; ±1500 µm [5…15 mm, 35…45 mm]; ±2000 µm [0…5 mm, 45…50 mm] |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 15...30 VDC | 20...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported