Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 12 x 45 mm
Style Housing
M12x1
Installation
non-flush
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BAW M12ED-UAD40F-S04G | BAW M12MD-UAC70G-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 45 mm | Ø 12 x 45 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 1...4 mm | 0.2...7 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 1000 Hz |
| Repeat accuracy | ±20 µm | ±7 µm |
| Non-linearity max. | ±90 µm | ±70 µm |
| Housing material | Stainless steel | Brass, Nickel-free coated |
| Material sensing surface | PEEK | LCP |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...85 °C | -40...80 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor |
Only CAD model download is supported