Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version with metric thread
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
0.2...3.5 mm
Interface
IO-Link 1.1
12 bits
12 bits
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW M12MI-BLC35C-S04G | BES M12MI-PSIC20C-S04G | BAW M12MI-IAC35C-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.2...3.5 mm | 0.5...2 mm | 0.2...3.5 mm |
| Interface |
IO-Link 1.1 12 bits |
IO-Link 1.1 | - |
| Output characteristic | falling on approach | - | falling on approach |
| Limit frequency –3 dB | 1000 Hz | - | 1000 Hz |
| Repeat accuracy | ±7 µm | - | ±7 µm |
| Non-linearity max. | ±35 µm | - | ±53 µm |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | LCP | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 18...30 VDC | 12...30 VDC | 16...30 VDC |
| Ambient temperature | -40...80 °C | -25...85 °C | -40...80 °C |
| IP rating | IP67 | - | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive sensor | Inductive Distance Sensor |
| Switching frequency | - | 2000 Hz | - |
| IP rating | - | IP68, according to BWN Pr 20 | - |
| Analog output | - | - | Analog, current 0...20 mA |
Only CAD model download is supported