Cylindrical version with metric thread
12 bits
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW M12MH-BLC70G-S04G | BES M12MI-PSC40E-S04G | BAW M12MD-UAC70G-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 45 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 0.2...7 mm | 4 mm | 0.2...7 mm |
| Interface |
IO-Link 1.1 12 bits |
- | - |
| Output characteristic | falling on approach | - | falling on approach |
| Limit frequency –3 dB | 1000 Hz | - | 1000 Hz |
| Repeat accuracy | ±14 µm | - | ±7 µm |
| Non-linearity max. | ±70 µm | - | ±70 µm |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | LCP | PBT | LCP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 18...30 VDC | 10...30 VDC | 15...30 VDC |
| Ambient temperature | -40...80 °C | -40...70 °C | -40...80 °C |
| IP rating | IP67 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Switching output | - | PNP Normally open (NO) | - |
| Switching frequency | - | 800 Hz | - |
| Magnetic field immune | - | magnetic field immune (AC/DC) | - |
| Additional features | - |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) |
- |
| Analog output | - | - | Analog, voltage 0...10 V |