Cylindrical miniature version without thread
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW G06EE-UAF20B-EP01,4-GS49 | BES 516-371-G-E4-C-S49-01,5 | BES 516-372-G-E4-C-S49-00,2 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 30.5 mm | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm |
|---|---|---|---|
| Style Housing | D6.5 | D6.5 | D6.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.5...2 mm | 2 mm | 2 mm |
| Analog output | Analog, voltage 0...10 V | - | - |
| Output characteristic | falling on approach | - | - |
| Limit frequency –3 dB | 1000 Hz | - | - |
| Repeat accuracy | ±10 µm | - | - |
| Non-linearity max. | ±45 µm | - | - |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable with connector, M8x1-Male, 3-pin, 1.40 m, PUR | Cable with connector, M8x1-Male, 3-pin, 1.50 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Operating voltage Ub | 21.6...26.4 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | 10...60 °C | -40...85 °C | -25...70 °C |
| IP rating | IP67 | - | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE WEEE |
| Switching output | - | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | - | 5000 Hz | 1500 Hz |
| IP rating | - | IP68 | IP68 |