Cylindrical version with metric thread
|
|
Alternative
|
|
|
|
|
|
| BAW M30EE-ICD10B-S04G-L01 | BES 515-327-E5-T-S4 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 44.5 mm | Ø 30 x 45 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 2...10 mm | 10 mm |
| Analog output | Analog, current 4...20 mA | - |
| Output characteristic | falling on approach | - |
| Limit frequency –3 dB | 500 Hz | - |
| Repeat accuracy | ±10 µm | - |
| Non-linearity max. | ±300 µm | - |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PEEK | PA 12 |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 15...30 VDC | 10...30 VDC |
| Ambient temperature | -10...70 °C | -40...105 °C |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Switching output | - | PNP Normally open (NO) |
| Switching frequency | - | 200 Hz |
| IP rating | - | IP68, per BWN Pr 27 |