Products
Industries & Solutions
Company
Service & Support

BAW005Z

BAW R03KC-UAA40B-BP03-505

Cubic compact version with through-holes for flush installation

Dimension
10 x 6 x 30 mm
Style Housing
block style
Installation
for flush mounting
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
10 x 6 x 30 mm
Style Housing
block style
Installation
for flush mounting
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Output characteristic
falling on approach
Limit frequency –3 dB
1000 Hz
Repeat accuracy
±35 µm
Non-linearity max.
±150 µm
Housing material
PA 6, GF30
Material sensing surface
PA 6, GF30
Connection
Cable, 3.00 m, PUR
Operating voltage Ub
21.6...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Principle of operation
Inductive Distance Sensor
Classifications
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 12.0
27-27-40-03
ECLASS 13.0
27-27-40-03
ECLASS 14.0
27-27-40-03
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue