Discontinued
- Connection
- M12x1-Female, straight, 4-pin, A-coded
- Cable
- PUR black, 5 m, Drag chain compatible
- Number of conductors
- 2
- Conductor cross-section
- 0.34 mm²
- Operating voltage Ub
- 240 VDC
- IP rating
- IP68, 48 h/1.5 bar
- Approval/Conformity
-
CE
cURus
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-06-03-11
- ECLASS 11.0
- 27-06-03-11
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-18
- ECLASS 8.1
- 27-27-92-18
- ECLASS 9.0
- 27-06-03-11
- ECLASS 9.1
- 27-06-03-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001855
- ETIM 6.0
- EC001855
- ETIM 7.0
- EC001855
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604