Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, Straight, 4-pin, A-coded
Cable
PUR black, 5.00 m, Drag chain compatible
Number of conductors
2
Conductor cross-section
0.34 mm²
Operating voltage Ub
240 VDC
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported