Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 4-pin, A-coded
Power indicator
yes
Function indicator
yes
Switching output
PNP Normally open (NO)
Cable
PUR black, 25 m, Drag chain compatible
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 20E-4-PU-25 | BCC S425-0000-1A-004-PX0334-250 | BCC M425-0000-1A-036-PS0334-250 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | yes | LED green | - |
| Function indicator | yes | - | - |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | - |
| Cable | PUR black, 25 m, Drag chain compatible | PUR black, 25 m, Drag chain compatible | PUR Shielded black, 25 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 250 VDC / 250 VAC |
| IP rating | IP68 | IP67, IP68, IP69K | IP67 |
| Approval/Conformity |
CE cURus WEEE |
CE cULus Ecolab WEEE |
CE cULus UKCA WEEE |
| Special characteristics | - | Washdown | - |
| Function indicator (Pin 4) | - | LED yellow | - |
| Rated current (40 °C) | - | 4.0 A | 4.0 A |
Only CAD model download is supported