Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: Shield
PIN 3: blue
PIN 4: Shield
Only CAD model download is supported
Cables for BTL products
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Shielded black, 2 m
Number of conductors
2
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...70 °C
This product is part of the classic portfolio, that means
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 48-15-CP-02 | BCC M313-0000-10-036-PS0334-020 | BCC M323-0000-10-036-PS0334-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Cable | PUR Shielded black, 2 m | PUR Shielded black, 2 m, Drag chain compatible | PUR Shielded black, 2 m, Drag chain compatible |
| Number of conductors | 2 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...70 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | 5...70 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 3.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported