Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
yes
Function indicator
yes
Cable
PUR yellow, 10 m, Drag chain compatible
Number of conductors
3
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 49-4-PY-10 | BCC M323-0000-10-004-PX4334-100-C003 | BCC M323-0000-10-001-PX4334-100-C003 | BCC M313-0000-10-001-PX4334-100-C003 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|---|
| Power indicator | yes | LED green | - | - |
| Function indicator | yes | - | - | - |
| Cable | PUR yellow, 10 m, Drag chain compatible | PUR yellow, 10 m, Drag chain compatible | PUR yellow, 10 m, Drag chain compatible | PUR yellow, 10 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Approval/Conformity |
CE cULus |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Function indicator (Pin 4) | - | LED yellow | - | - |
| Switching output | - | PNP Normally open (NO) | - | - |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| IP rating | - | IP67, IP69K | IP67, IP69K | IP67, IP69K |
Only CAD model download is supported