Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, C-coded
Cable
PUR black, 5 m
Number of conductors
5
Conductor cross-section
0.50 mm²
Cable temperature, fixed routing
-25...70 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BKS-S 80-G-PU-05 | BKS-S 80-W-PU-05 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, C-coded | M12x1-Female, angled, 5-pin, C-coded |
|---|---|---|
| Cable | PUR black, 5 m | PUR black, 5 m |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -25...70 °C | -25...70 °C |
| Cable temperature, flexible routing | -5...70 °C | -5...70 °C |
| Operating voltage Ub | 240 VDC / 240 VAC | 240 VDC / 240 VAC |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cURus WEEE |
CE cURus WEEE |
Only CAD model download is supported