Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
Push/Pull-Female, straight, 3-pin
Switching output
antivalent
Cable
PUR black, 5 m
Number of conductors
3
Conductor cross-section
0.25 mm²
Recommended alternative
BCC0088
Single-ended cordsets
BKS-S 41-PU-05
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BKS-B 41-1-PU-05 | BKS-S 41-PU-05 | |
|
-
List price
|
-
List price
|
|
| Connection | Push/Pull-Female, straight, 3-pin | Push/Pull-Female, straight, 3-pin |
|---|---|---|
| Switching output | antivalent | - |
| Cable | PUR black, 5 m | PUR black, 5 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.25 mm² | 0.34 mm² |
| Operating voltage Ub | 75 VDC / 60 VAC | 60 VDC |
| IP rating | IP65 | IP65 |
| Approval/Conformity | CE |
CE cURus WEEE |
| Cable temperature, fixed routing | - | -50...80 °C |
| Cable temperature, flexible routing | - | -25...90 °C |
| Rated current (40 °C) | - | 4.0 A |
Only CAD model download is supported