Similar Illustration
Only CAD model download is supported
Cables for BIS products
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Cable
PUR Shielded black, 10 m
Number of conductors
2
Cable temperature, fixed routing
-40...70 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIS C-505-PU-10 | BIS C-505-PU1-10 | BIS C-506-PU-10 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Cable | PUR Shielded black, 10 m | PUR Shielded black, 10 m | PUR Shielded black, 10 m |
| Number of conductors | 2 | 2 | 2 |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | 5...70 °C | 5...70 °C | 5...70 °C |
| Operating voltage Ub | 48 VDC / 48 VAC | 48 VDC / 48 VAC | 48 VDC / 48 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65 | IP65 | IP67 |
| Approval/Conformity |
WEEE CE UKCA |
WEEE CE UKCA |
WEEE CE UKCA |
Only CAD model download is supported