Similar Illustration
Only CAD model download is supported
Cables for BIS products
Connection 1
M8x1-Female, straight, A-coded
Connection 2
M12x1-Female, straight, A-coded
Cable
PUR Shielded black, 2.7 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BIS C-527-PU1-02,7 | BIS C-527-PU1-01,3 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, straight, A-coded | M8x1-Female, straight, A-coded |
|---|---|---|
| Connection 2 | M12x1-Female, straight, A-coded | M12x1-Female, straight, A-coded |
| Cable | PUR Shielded black, 2.7 m, Drag chain compatible | PUR Shielded black, 1.3 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| IP rating | IP65, installed | IP65, installed |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported