Similar Illustration
Only CAD model download is supported
Cables for BIS products
Connection 1
M12x1-Female, straight, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 20 m, Drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-40...90 °C
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BIS Z-501-PU1-20/E | BCC M418-M418-3A-351-PS0825-200 | BIS Z-502-PU1-20/E | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 20 m, Drag chain compatible | PUR Shielded black, 20 m, Drag chain compatible | PUR Shielded black, 20 m, Drag chain compatible |
| Number of conductors | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...90 °C | -50...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -25...90 °C | -5...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE cULus UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported