Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 0.50 m, Drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BIS Z-502-PU1-00,5/M | BCC M428-M418-3A-349-PS0825-005 | BCC M418-M418-3A-349-PS0825-005 | BCC M428-M418-3A-349-PS0825-010 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 0.50 m, Drag chain compatible | PUR Shielded black, 0.5 m, Drag chain compatible | PUR Shielded black, 0.5 m, Drag chain compatible | PUR Shielded black, 1 m, Drag chain compatible |
| Number of conductors | 8 | 8 | 8 | 8 |
| Cable temperature, fixed routing | -50...80 °C | -40...90 °C | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -25...80 °C | -5...90 °C | -5...90 °C | -5...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67 | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported