Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 5 m, Drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-40...90 °C
Recommended alternative
BCC00RR
Double-ended cordsets
BIS Z-502-PU1-05/M
Availability
BCC00RU
Double-ended cordsets
BIS Z-502-PU1-10/E
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
|
| BIS Z-502-PU1-05/A | BIS Z-502-PU1-05/M | BIS Z-502-PU1-10/E | BCC M428-M418-3A-351-PS0825-050 | BCC M428-M418-3A-349-PS0825-050 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded |
|---|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 10 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible |
| Number of conductors | 8 | 8 | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...90 °C | -50...80 °C | -40...90 °C | -50...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -25...80 °C | -5...90 °C | -25...90 °C | -5...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 60 VDC / 60 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67 | IP67 | IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE UKCA WEEE |
CE cULus UKCA WEEE |
CE WEEE |
Only CAD model download is supported