Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
M12x1-Female, straight, 5-pin, A-coded
Number of connectable contacts
5
Connection cross-section
0.75 mm²
Type of wire mounting
Screw terminals
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 79-00 | BCC M435-0000-1A-000-41X575-000 | BCC S435-0000-1A-000-41X575-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| IP rating | IP67 | IP67 | IP67 |
|---|---|---|---|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Number of connectable contacts | 5 | 5 | 5 |
| Connection cross-section | 0.75 mm² | 0.14...0.75 mm² | 0.14...0.75 mm² |
| Type of wire mounting | Screw terminals | Screw terminals | Screw terminals |
| Cable diameter D | 4...6 mm | 4...6 mm | 4...6 mm |
| Operating voltage Ub | 30 VDC | 125 VDC / 125 VAC | 125 VDC / 125 VAC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity | WEEE |
CE cURus WEEE |
CE Ecolab WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A |
Only CAD model download is supported