Similar Illustration
Only CAD model download is supported
PIN 1: yellow
PIN 2: gray
PIN 3: pink
PIN 4: red
PIN 5: green
PIN 6: blue
PIN 7: brown
PIN 8: white
PIN 2: gray
PIN 3: pink
PIN 4: red
PIN 5: green
PIN 6: blue
PIN 7: brown
PIN 8: white
Only CAD model download is supported
Cables for BTL products
Connection
M16x0.75-Female, straight, 8-pin
Cable
PUR Shielded black, 3 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...90 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 32M-03 | BKS-S 33M-03 | BKS-S 32M-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, angled, 8-pin | M16x0.75-Female, straight, 8-pin |
|---|---|---|---|
| Cable | PUR Shielded black, 3 m, Drag chain compatible | PUR Shielded black, 3 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible |
| Number of conductors | 8 | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -40...90 °C | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -5...90 °C | -5...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 5.0 A | 5.0 A | 5.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported