Products
Industries & Solutions
Company
Service & Support

BCC00U0

BKS-S 32M-100

Cables for BTL products

Connection
M16x0.75-Female, straight, 8-pin
Cable
PUR Shielded black, 100 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...90 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
M16x0.75-Female, straight, 8-pin
Cable
PUR Shielded black, 100 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...90 °C
Cable temperature, flexible routing
-5...90 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
5.0 A
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue