Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M16x0.75-Female, straight, 8-pin
Cable
PUR Shielded black, 65 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
BCC0E4P
Single-ended cordsets
BKS-S 32M-70
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BKS-S 32M-65 | BKS-S 32M-70 | |
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, Straight, 8-pin |
|---|---|---|
| Cable | PUR Shielded black, 65 m, Drag chain compatible | PUR Shielded black, 70.00 m, Drag chain compatible |
| Number of conductors | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 5.0 A | 5.0 A |
| Approval/Conformity |
- CE EAC |
CE EAC WEEE |
| IP rating | - | IP67 |
Only CAD model download is supported