Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M16x0.75-Female, straight, 8-pin
Number of connectable contacts
8
Type of wire mounting
Crimp terminals
Cable diameter D
6...8 mm
Operating voltage Ub
60 VAC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 32M-C-00 | BKS-S 32M-00 | BKS-S135M-00 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, straight, 6-pin |
|---|---|---|---|
| Number of connectable contacts | 8 | 8 | 6 |
| Type of wire mounting | Crimp terminals | Solder connections | Solder connections |
| Cable diameter D | 6...8 mm | 6...8 mm | 6...8 mm |
| Operating voltage Ub | 60 VAC | 60 VDC / 60 VAC | 60 VAC |
| Rated current (40 °C) | 5.0 A | 5.0 A | 5.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity | WEEE |
CE WEEE |
WEEE |
| Connection cross-section | - | 0.14...0.75 mm² | 0.52 mm² |
| Ambient temperature | - | -30...95 °C | -40...95 °C |
Only CAD model download is supported