Similar Illustration
Only CAD model download is supported
PIN 1: yellow
PIN 2: gray
PIN 3: pink
PIN 4: red
PIN 5: green
PIN 6: blue
PIN 7: brown
PIN 8: white
PIN 2: gray
PIN 3: pink
PIN 4: red
PIN 5: green
PIN 6: blue
PIN 7: brown
PIN 8: white
Only CAD model download is supported
Single-ended cordsets
Connection
M16x0.75-Female, angled, 8-pin
Cable
PUR Shielded black, 40 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...90 °C
Product Features
2.00 m, PUR, M16x0.75, Female
3.00 m, PUR, M16x0.75, Female
5.00 m, PUR, M16x0.75, Female
10.00 m, PUR, M16x0.75, Female
15.00 m, PUR, M16x0.75, Female
20.00 m, PUR, M16x0.75, Female
25.00 m, PUR, M16x0.75, Female
30.00 m, PUR, M16x0.75, Female
40.00 m, PUR, M16x0.75, Female
50.00 m, PUR, M16x0.75, Female
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BKS-S 33M-40 | BKS-S 32M-40 | |
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, angled, 8-pin | M16x0.75-Female, straight, 8-pin |
|---|---|---|
| Cable | PUR Shielded black, 40 m, Drag chain compatible | PUR Shielded black, 40 m, Drag chain compatible |
| Number of conductors | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -5...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 5.0 A | 5.0 A |
| IP rating | IP67 | IP67 |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported