Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M12x1-Female, angled, 5-pin, A-coded
Number of connectable contacts
5
Ambient temperature
-40...85 °C
Approval/Conformity
WEEE
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 93-00 | BKS-S 76-RT04 | BCC M488-0000-1A-000-43X834-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded |
|---|---|---|---|
| Number of connectable contacts | 5 | 4 | 8 |
| Ambient temperature | -40...85 °C | -40...85 °C | -25...85 °C |
| Approval/Conformity | WEEE |
cURus WEEE |
WEEE |
| IP rating | - | IP67 | IP67 |
| Connection cross-section | - | 0.25...0.5 mm² | 0.14...0.34 mm² |
| Type of wire mounting | - | IDC | IDC |
| Cable diameter D | - | 4...5.1 mm | 4...8 mm |
| Operating voltage Ub | - | 32 VDC / 32 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | - | 4.0 A | 1.75 A |
Only CAD model download is supported