Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
M12x1-Male, angled, 5-pin, A-coded
Number of connectable contacts
5
Rated current (40 °C)
4.0 A
Ambient temperature
-40...85 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 95-00 | BCC M445-0000-2A-000-41X575-000 | BCC M445-0000-2A-000-51X575-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| IP rating | IP67 | IP67 | IP67 |
|---|---|---|---|
| Connection | M12x1-Male, angled, 5-pin, A-coded | M12x1-Male, angled, 5-pin, A-coded | M12x1-Male, angled, 5-pin, A-coded |
| Number of connectable contacts | 5 | 5 | 5 |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity | WEEE |
CE cURus WEEE |
CE cURus WEEE |
| Connection cross-section | - | 0.14...0.75 mm² | 0.14...0.75 mm² |
| Type of wire mounting | - | Screw terminals | Screw terminals |
| Cable diameter D | - | 4...6 mm | 6...8 mm |
| Operating voltage Ub | - | 125 VDC / 125 VAC | 125 VDC / 125 VAC |
Only CAD model download is supported