Products
Industries & Solutions
Company
Service & Support

BCC0119

BKS-S140-00

Field attachables

Connection
Round MIL-Spec.-Female, straight, 10-pin
Number of connectable contacts
10
Cable diameter D
8.5...11 mm
Operating voltage Ub
600 VAC
Rated current (40 °C)
7.5 A

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Round MIL-Spec.-Female, straight, 10-pin
Number of connectable contacts
10
Cable diameter D
8.5...11 mm
Operating voltage Ub
600 VAC
Rated current (40 °C)
7.5 A
IP rating
IP67
Ambient temperature
-55...125 °C
Approval/Conformity
WEEE
Classifications
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 12.0
27-44-01-14
ECLASS 13.0
27-44-01-14
ECLASS 14.0
27-44-01-14
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002635
UNSPSC 11
39121421
UNSPSC 7.0901
39121421
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue