Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 4-pin, A-coded
Power indicator
yes
Function indicator
yes
Switching output
PNP Normally open (NO)
Cable
PVC gray, 10 m, Drag chain compatible
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 8-4-10 | BCC – 3-wire - PVC-single ended cable gray – unshielded (Configurable) | BCC M425-0000-1A-036-VS8334-100 | BCC M425-0000-1A-037-VS8334-100 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, A-coded | - | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Power indicator | yes | - | - | - |
| Function indicator | yes | - | - | - |
| Switching output | PNP Normally open (NO) | - | - | - |
| Cable | PVC gray, 10 m, Drag chain compatible | PVC, Drag chain compatible | PVC Shielded gray, 10 m | PVC Shielded gray, 10 m |
| Number of conductors | 3 | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | - | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | - | -20...105 °C | -20...105 °C |
| Cable temperature, flexible routing | -5...105 °C | - | - | - |
| Operating voltage Ub | 30 VDC | - | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| IP rating | IP68 | - | IP67 | IP67 |
| Approval/Conformity | CE |
CE cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Rated current (40 °C) | - | - | 4.0 A | 4.0 A |
Only CAD model download is supported