Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Female, straight, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.25 mm²
Cable diameter D
5.00 mm
Operating voltage Ub
30 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 81-00 | BCC M333-0000-10-000-34X325-000 | BKS-S111-RT13 | BKS-S216-RT14 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|---|
| Number of connectable contacts | 3 | 3 | 3 | 4 |
| Connection cross-section | 0.25 mm² | 0.14...0.34 mm² | 0.14...0.34 mm² | 0.14...0.34 mm² |
| Cable diameter D | 5.00 mm | 3.5...5 mm | 2.5...5.4 mm | 2.5...5.4 mm |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC | 32 VDC / 32 VAC | 32 VDC / 32 VAC |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity |
EAC WEEE |
CE cULus WEEE |
cURus WEEE |
cURus WEEE |
| Type of wire mounting | - | Solder connections | IDC | IDC |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
Only CAD model download is supported