Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Shielded black, 2 m
Number of conductors
3
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-25...80 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BKS-S101-36-PU-02 | BCC M313-0000-10-036-PS0334-020 | BKS-S102-36-PU-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Cable | PUR Shielded black, 2 m | PUR Shielded black, 2 m, Drag chain compatible | PUR Shielded black, 2 m |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.25 mm² | 0.34 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -25...80 °C | -50...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity | CE |
CE WEEE |
CE |
| Cable temperature, flexible routing | - | -25...80 °C | - |
| Rated current (40 °C) | - | 4.0 A | - |
Only CAD model download is supported