Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
TPE yellow, 10 m
Number of conductors
4
Conductor cross-section
18 AWG
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| C04 AEL-00-TY-100M-8 | BCC M415-0000-1A-003-EX44W8-100 | BCC M425-0000-1A-003-EX44W8-100 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, Straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Switching output | antivalent | antivalent | antivalent |
| Cable | TPE yellow, 10 m | TPE Yellow, 10 m | TPE Yellow, 10 m |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 18 AWG | 18 AWG | 18 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| IP rating | IP67 | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Rated current (40 °C) | - | 4.0 A | 4.0 A |
| Approval/Conformity | - |
CE EAC WEEE |
CE EAC WEEE |
Only CAD model download is supported