Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
Push/Pull-Female, straight, 3-pin
Cable
PUR yellow, 10 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
24 AWG
Operating voltage Ub
75 VDC / 60 VAC
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Alternative
|
|
|
|
|
|
| C49 APE-00-PY-100M | C49 BPF-00-PY-100M | |
|
-
List price
|
-
List price
|
|
| Connection | Push/Pull-Female, straight, 3-pin | Push/Pull-Female, angled, 3-pin |
|---|---|---|
| Cable | PUR yellow, 10 m, Drag chain compatible | PUR yellow, 10 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 24 AWG | 24 AWG |
| Operating voltage Ub | 75 VDC / 60 VAC | 10...30 VDC |
| Switching output | - | PNP Normally open (NO) |
Only CAD model download is supported