Products
Industries & Solutions
Company
Service & Support
Canceled

BCC022H

C49 BPF-00-PY-100M

Single-ended cordsets

Connection
Push/Pull-Female, angled, 3-pin
Switching output
PNP Normally open (NO)
Cable
PUR yellow, 10 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
24 AWG
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Push/Pull-Female, angled, 3-pin
Switching output
PNP Normally open (NO)
Cable
PUR yellow, 10 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
24 AWG
Operating voltage Ub
10...30 VDC
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue