Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M12x1-Male, angled, 4-pin, A-coded
Number of connectable contacts
4
Connection cross-section
0.25...0.5 mm²
Type of wire mounting
IDC
Cable diameter D
4...5.1 mm
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 77-RT04 | BKS-S 95-00 | BCC M444-0000-2A-000-41X475-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, angled, 4-pin, A-coded | M12x1-Male, angled, 5-pin, A-coded | M12x1-Male, angled, 4-pin, A-coded |
|---|---|---|---|
| Number of connectable contacts | 4 | 5 | 4 |
| Connection cross-section | 0.25...0.5 mm² | - | 0.14...0.75 mm² |
| Type of wire mounting | IDC | - | Screw terminals |
| Cable diameter D | 4...5.1 mm | - | 4...6 mm |
| Operating voltage Ub | 32 VDC / 32 VAC | - | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity |
cURus WEEE |
WEEE |
CE cURus WEEE |
Only CAD model download is supported