Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, straight, 5-pin, A-coded
Power indicator
LED green
Function indicator (Pin 2)
LED yellow
Switching output
PNP Normally closed (NC)
Cable
PUR black, 2 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-005-PX0334-020 | BCC M415-0000-1A-001-PH0334-020 | BCC M415-0000-1A-004-PX0334-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | - | LED green |
| Function indicator (Pin 2) | LED yellow | - | - |
| Switching output | PNP Normally closed (NC) | - | PNP Normally open (NO) |
| Cable | PUR black, 2 m, Drag chain compatible | PUR black, 2 m | PUR black, 2 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -40...120 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | - | -25...90 °C |
| Operating voltage Ub | 30 VDC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE WEEE cULus |
CE UKCA cULus WEEE |
| Function indicator (Pin 4) | - | - | LED yellow |
Only CAD model download is supported