Similar Illustration
Only CAD model download is supported
Sensor cables shielded
Connection
M12x1-Male, straight, 3-pin, A-coded
Cable
PVC Shielded gray, 5 m
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-20...105 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M413-0000-2A-036-VS8334-050 | BCC M413-0000-2A-037-VS8334-050 | BCC M423-0000-2A-036-VS8334-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, angled, 3-pin, A-coded |
|---|---|---|---|
| Cable | PVC Shielded gray, 5 m | PVC Shielded gray, 5 m | PVC Shielded gray, 5 m |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -20...105 °C | -20...105 °C | -20...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported