Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, straight, 5-pin, A-coded
Power indicator
LED green
Function indicator (Pin 2)
LED yellow
Switching output
PNP Normally closed (NC)
Cable
PVC gray, 10 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-005-VX8334-100 | BCC M415-0000-1A-002-VX8334-100 | BCC M415-0000-1A-036-VS8334-100 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | - | - |
| Function indicator (Pin 2) | LED yellow | - | - |
| Switching output | PNP Normally closed (NC) | - | - |
| Cable | PVC gray, 10 m, Drag chain compatible | PVC gray, 10 m, Drag chain compatible | PVC Shielded gray, 10 m |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -20...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | - |
| Operating voltage Ub | 30 VDC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
Only CAD model download is supported