Similar Illustration
Only CAD model download is supported
Valve cables
Connection
B, Ind.-180°-Valve connector, angled, 3-pin
Function indicator
LED yellow
Suppressor
Suppressor diode
Cable
PVC gray, 5 m
Number of conductors
3
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC VB63-0000-10-055-VX8350-050 | BCC VB63-0000-10-056-VX8350-050 | |
|
-
List price
|
-
List price
|
|
| Connection | B, Ind.-180°-Valve connector, angled, 3-pin | B, Ind.-180°-Valve connector, angled, 3-pin |
|---|---|---|
| Function indicator | LED yellow | - |
| Suppressor | Suppressor diode | - |
| Cable | PVC gray, 5 m | PVC gray, 5 m |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 230 VDC / 230 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported