Products
Industries & Solutions
Company
Service & Support

BCC04JY

BCC Z002-030

Double-ended cordsets

Connection 1
Special connector-Male, straight, 3-pin
Connection 2
Special connector-Female, straight
Cable
PUR black, 3 m
IP rating
IP40, installed
Cable jacket, color
black
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection 1
Special connector-Male, straight, 3-pin
Connection 2
Special connector-Female, straight
Cable
PUR black, 3 m
IP rating
IP40, installed
Cable jacket, color
black
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue