Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Field attachables
Connection
M12x1-Female, straight, 8-pin, A-coded
IP rating
IP67
Number of connectable contacts
8
Connection cross-section
0.14...0.34 mm²
Type of wire mounting
IDC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M478-0000-1A-000-43X834-000 | BCC M488-0000-1A-000-43X834-000 | BCC M438-0000-1A-000-51X850-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|
| IP rating | IP67 | IP67 | IP67 |
| Number of connectable contacts | 8 | 8 | 8 |
| Connection cross-section | 0.14...0.34 mm² | 0.14...0.34 mm² | 0.14...0.5 mm² |
| Type of wire mounting | IDC | IDC | Screw terminals |
| Cable diameter D | 4...8 mm | 4...8 mm | 6...8 mm |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 1.75 A | 1.75 A | 2.0 A |
| Ambient temperature | -25...85 °C | -25...85 °C | -40...85 °C |
| Approval/Conformity | WEEE | WEEE |
CE cURus WEEE |
Only CAD model download is supported