Double-ended cordsets
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M323-M313-30-603-EX43T2-010 | BCC – 3-wire - TPE-double ended cable yellow – unshielded (Configurable) | BCC M323-M313-30-602-EX43T2-010 | BCC M323-M313-30-602-EX43T2-006 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | - | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | - | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Power indicator | LED green/no | - | LED green/no | LED green/no |
| Function indicator | yes/no | - | yes/no | yes/no |
| Function indicator (Pin 4) | LED yellow | - | LED yellow | LED yellow |
| Cable | TPE yellow, 1 m, Drag chain compatible | TPE, Drag chain compatible | TPE yellow, 1 m, Drag chain compatible | TPE yellow, 0.6 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Cable temperature, fixed routing | -50...105 °C | - | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | - | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | - | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | - | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP69K | - | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |