Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, angled, 3-pin, A-coded
Connection 2
M8x1-Male, angled, 3-pin, A-coded
Power indicator
LED green/no
Function indicator
yes/no
Function indicator (Pin 4)
LED yellow
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M323-M323-30-602-EX43T2-010 | BCC – 3-wire - TPE-double ended cable yellow – unshielded (Configurable) | BCC M323-M313-30-602-EX43T2-010 | BCC M323-M313-30-602-EX43T2-006 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | - | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M8x1-Male, angled, 3-pin, A-coded | - | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Power indicator | LED green/no | - | LED green/no | LED green/no |
| Function indicator | yes/no | - | yes/no | yes/no |
| Function indicator (Pin 4) | LED yellow | - | LED yellow | LED yellow |
| Cable | TPE yellow, 1 m, Drag chain compatible | TPE, Drag chain compatible | TPE yellow, 1 m, Drag chain compatible | TPE yellow, 0.6 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Cable temperature, fixed routing | -50...105 °C | - | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | - | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | - | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | - | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP69K | - | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported