Similar Illustration
Only CAD model download is supported
Valve cables
Connection 1
B, DIN-0°-Valve connector, angled, 3-pin
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Function indicator
Yellow LED/No
Suppressor
Suppressor diode
Cable
PUR black, 0.6 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC VB03-M413-3E-666-PX0350-006 | BCC VB03-M413-3E-666-PX0350-010 | BCC VB03-M413-3E-666-PX0350-015 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | B, DIN-0°-Valve connector, angled, 3-pin | B, DIN-0°-Valve connector, angled, 3-pin | B, DIN-0°-Valve connector, angled, 3-pin |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Function indicator | Yellow LED/No | Yellow LED/No | Yellow LED/No |
| Suppressor | Suppressor diode | Suppressor diode | Suppressor diode |
| Cable | PUR black, 0.6 m, Drag chain compatible | PUR black, 1 m, Drag chain compatible | PUR black, 1.5 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67/IP67, IP69K | IP67/IP67, IP69K | IP67/IP67, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported