Products
Industries & Solutions
Company
Service & Support

BCC06FH

BCC E834-0000-20-000-53X4T2-000

Field attachables

Connection
RJ45-Male, Straight, 4-pin
Number of connectable contacts
4
Connection cross-section
0.2...0.34 mm²
Type of wire mounting
IDC
Cable diameter D
4.5...9 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
RJ45-Male, Straight, 4-pin
Number of connectable contacts
4
Connection cross-section
0.2...0.34 mm²
Type of wire mounting
IDC
Cable diameter D
4.5...9 mm
Operating voltage Ub
125 VDC / 125 VAC
Rated current (40 °C)
1.0 A
IP rating
IP20
Ambient temperature
-40...70 °C
Approval/Conformity
CE
cURus
EAC
WEEE
Classifications
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 12.0
27-44-01-14
ECLASS 13.0
27-44-01-14
ECLASS 14.0
27-44-01-14
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002636
UNSPSC 11
39121421
UNSPSC 7.0901
39121421
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue