Similar Illustration
Only CAD model download is supported
Cables for BPI products
Connection
M23x1-Female, angled, 12-pin
Cable
PUR black, 2 m, Drag chain compatible
Number of conductors
11
Conductor cross-section
0.50 mm² + 1.0 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M62C-0000-10-065-PX0BP4-020 | BCC M61C-0000-10-065-PX0BP4-020 | |
|
-
List price
|
-
List price
|
|
| Connection | M23x1-Female, angled, 12-pin | M23x1-Female, straight, 12-pin |
|---|---|---|
| Cable | PUR black, 2 m, Drag chain compatible | PUR black, 2 m, Drag chain compatible |
| Number of conductors | 11 | 11 |
| Conductor cross-section | 0.50 mm² + 1.0 mm² | 0.50 mm² + 1.0 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 8.0 A | 8.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity | WEEE | WEEE |
Only CAD model download is supported