Similar Illustration
Only CAD model download is supported
PIN 1: violet
PIN 2: red
PIN 3: gray
PIN 4: red/blue
PIN 5: green
PIN 6: blue (1.0mm²)
PIN 7: gray/pink
PIN 8: white/green
PIN 9: white/yellow
PIN10: white/gray
PIN 11: black
PIN12: green/yellow (1.0mm²)
PIN13: yellow/brown
PIN 14: brown/green
PIN 15: white
PIN 16: yellow
PIN 17: pink
PIN 18: gray/brown
PIN 19: brown (1.0mm²)
PIN 2: red
PIN 3: gray
PIN 4: red/blue
PIN 5: green
PIN 6: blue (1.0mm²)
PIN 7: gray/pink
PIN 8: white/green
PIN 9: white/yellow
PIN10: white/gray
PIN 11: black
PIN12: green/yellow (1.0mm²)
PIN13: yellow/brown
PIN 14: brown/green
PIN 15: white
PIN 16: yellow
PIN 17: pink
PIN 18: gray/brown
PIN 19: brown (1.0mm²)
Only CAD model download is supported
Cables for BPI products
Connection
M23x1-Female, straight, 19-pin
Cable
PUR black, 10 m, Drag chain compatible
Number of conductors
19
Conductor cross-section
0.50 mm² + 1.0 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M61L-0000-10-022-PX0LP4-100 | BCC M62L-0000-10-022-PX0LP4-100 | |
|
-
List price
|
-
List price
|
|
| Connection | M23x1-Female, straight, 19-pin | M23x1-Female, angled, 19-pin |
|---|---|---|
| Cable | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible |
| Number of conductors | 19 | 19 |
| Conductor cross-section | 0.50 mm² + 1.0 mm² | 0.50 mm² + 1.0 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 125 VDC / 125 VAC | 125 VDC / 125 VAC |
| IP rating | IP67 | IP67 |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported