Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
7/8"-16 UN-Female, straight, 4-pin
Number of connectable contacts
4
Connection cross-section
0.14...1.5 mm²
Type of wire mounting
Screw terminals
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A334-0000-10-000-51X4A5-000 | BCC A334-0000-10-000-61X4A5-000 | BCC A334-0000-10-000-71X4A5-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| IP rating | IP67 | IP67 | IP67 |
|---|---|---|---|
| Connection | 7/8"-16 UN-Female, straight, 4-pin | 7/8"-16 UN-Female, straight, 4-pin | 7/8"-16 UN-Female, straight, 4-pin |
| Number of connectable contacts | 4 | 4 | 4 |
| Connection cross-section | 0.14...1.5 mm² | 0.14...1.5 mm² | 0.14...1.5 mm² |
| Type of wire mounting | Screw terminals | Screw terminals | Screw terminals |
| Cable diameter D | 6...8 mm | 8...10 mm | 10...12 mm |
| Operating voltage Ub | 600 VDC / 600 VAC | 600 VDC / 600 VAC | 600 VDC / 600 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 9.0 A |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| Approval/Conformity |
CE cURus WEEE |
CE cURus WEEE |
CE cURus WEEE |
Only CAD model download is supported